IESNA:LM-63-2002
[TEST]P941580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16609
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1515.1 1505.6 1485.7 1468.5 1464.1 1465.9 1471 1480.5 1489.2 1491.8
1492.6 1505.6 1532.3 1576.4 1649.7 1753.3 1879.4 2031.3 2225.6 2456.9
2719.4 3040.5 3429.9 3872.7 4349.3 4861.2 5352.4 5581.2 5246.2 4054
2205.7 622.4 190.8 113.1 64.7 26.8 0
1515.1 1509.9 1489.2 1471.9 1467.6 1468.5 1473.6 1483.1 1490.9 1493.5
1495.2 1509 1534.9 1581.5 1653.2 1757.7 1885.4 2038.2 2237.6 2469
2740.1 3070.7 3475.6 3909 4394.1 4919 5399.9 5607.1 5193.6 3963.4
2103 583.6 184.7 103.6 60.4 24.2 0
1515.1 1508.2 1488.3 1470.2 1462.4 1463.3 1465.9 1471 1474.5 1478
1483.1 1497.8 1525.4 1569.5 1642 1737.8 1860.4 2005.4 2192.8 2421.5
2707.3 3064.7 3484.2 3950.4 4433.9 4946.7 5431 5683 5376.6 4281.1
2541.5 937.5 250.4 124.3 73.4 28.5 0
1515.1 1504.7 1485.7 1465.9 1455.5 1452.9 1454.6 1455.5 1455.5 1461.6
1470.2 1486.6 1514.2 1557.4 1619.5 1711 1832.8 1981.3 2168.6 2396.5
2705.6 3075 3546.4 4077.3 4621.2 5154.7 5652.8 5934.3 5778.9 4969.1
3411.7 1650.6 497.3 181.3 88.1 27.6 0
1515.1 1504.7 1486.6 1465.9 1452.9 1450.3 1452.1 1452.1 1452.1 1459
1474.5 1489.2 1512.5 1549.6 1605.7 1690.3 1812.9 1965.7 2153.9 2393.9
2710.7 3132.9 3677.6 4322.5 4985.5 5579.4 6058.6 6362.5 6398.7 5984.3
4772.3 2870.4 1219 310.8 104.5 24.2 0
1515.1 1502.1 1484 1463.3 1449.5 1446.9 1449.5 1452.9 1452.9 1459.8
1476.2 1488.3 1506.4 1546.2 1605.7 1690.3 1809.5 1965.7 2157.4 2410.3
2740.9 3195 3804.5 4547.8 5302.3 5957.6 6437.6 6795 7014.2 6874.4
5958.4 4183.5 2003.7 629.3 133.8 31.1 0
1515.1 1504.7 1485.7 1464.1 1450.3 1446.9 1448.6 1452.1 1452.1 1459
1474.5 1490.9 1514.2 1552.2 1610.9 1697.2 1818.1 1970 2160 2399.9
2716.8 3139.8 3687.1 4322.5 4978.6 5585.5 6086.2 6435 6481.6 6025.8
4881.9 2980.9 1171.5 302.2 87.2 23.3 0
1515.1 1506.4 1488.3 1466.7 1452.9 1449.5 1452.1 1454.6 1457.2 1464.1
1475.4 1493.5 1522.8 1566.9 1629.9 1717.1 1840.5 1990.7 2178.1 2412.9
2723.7 3115.6 3589.6 4106.7 4635.9 5170.2 5677 5961 5766.8 5007.9
3509.3 1686.9 503.3 189.1 89.8 27.6 0
1515.1 1509 1490 1469.3 1458.1 1456.4 1459.8 1466.7 1472.8 1478.8
1486.6 1502.1 1532.3 1579.8 1650.6 1748.2 1869.9 2017.5 2202.3 2425.8
2709 3060.4 3472.2 3921.9 4391.6 4899.2 5398.2 5649.4 5385.2 4478.8
2829.9 1111.9 318.6 151.9 81.1 32.8 0
1515.1 1510.8 1490.9 1470.2 1460.7 1459.8 1465.9 1478 1488.3 1494.4
1500.4 1515.9 1544.4 1592.8 1667 1771.5 1899.2 2053.8 2243.7 2473.3
2739.2 3069.9 3450.6 3877.9 4332 4835.3 5314.4 5502.6 5146.9 3995.3
2189.3 659.6 201.1 101.9 54.4 21.6 0
1515.1 1509.9 1490.9 1470.2 1460.7 1460.7 1466.7 1478 1489.2 1494.4
1499.5 1512.5 1541.8 1587.6 1661 1762.8 1889.7 2051.2 2242 2459.5
2721.1 3037.9 3416.9 3846.8 4280.2 4783.5 5273 5504.3 5203.9 4115.3
2331.7 732.9 212.4 110.5 57 19.9 0
